text.skipToContent text.skipToNavigation

Catalog No. : VAMLG-17B.50L

Description:  CONDUIT PA6 NW17 BLK SLIT 50M

UPC: 786210176970

Coarse Profile Medium Wall Flexible Black Slit Conduit, (VAML) Material - Polyamide 6, Conduit Size NW - 17
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Rail/Infrastructure

Specifications

Flexibility

Medium

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW17

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant