text.skipToContent text.skipToNavigation

Alternate Catalog No. : UT 3 M

Catalog No. : UT3M

Description:  COMP CONN TOOL No8-4/0

UPC: 783786755806

Installation Tool - Installs Compression Connectors rom #8 to 4/0. PVC Yellow Slip on Grip handles. Weight 2.2 pounds.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fast action - one stoke of the tool develops full compression.
  • SHURE-SQUEEZER design ensures proper compression before jaws release.

Descriptors

Category

Connector mounting hardware

Special Features

One stroke of the tool develops full compression

Application

Installs compression connectors from #8 to 4/0

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here