text.skipToContent text.skipToNavigation

Alternate Catalog No. : UT 3

Catalog No. : UT3

Description:  COMP CONN TOOL MULTIPLE WIRE TYPES

UPC: 783786755790

Installation Tool - Installs Compression Connectors on ACSR, Stranded, Compressed, and Compact Stranded. Yellow PVC Slip-on Grip Handles. Includes Gold Die.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fast action - one stoke of the tool develops full compression.
  • SHURE-SQUEEZER design ensures proper compression before jaws release.

Descriptors

Category

Connector mounting hardware

Special Features

One stroke of the tool develops full compression

Application

Installs compression connectors on ACSR, stranded, compressed and compact stranded

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here