Catalog No. : USL716-75
Description: EXTRA FLEX STL COND .422 IN X 75ME
UPC: 786210763125
.422 to .452 inch X 75 M, Extra Flexible Steel Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical conduit |
|
Application |
Typical Uses Include Modular Office Partitions, Showcase Lighting, Range Tops and Other Appliances |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B |
|
Standard |
UL E484989 |
Dimensions
|
Trade Size |
0.422 in |
|
Length |
75 m |