text.skipToContent text.skipToNavigation

Catalog No. : USL380-500

Description:  EXTRA FLEX STEEL COND .360 X 500ME

UPC: 786209873538

.360 to .390 inch X 500 M, Extra Flexible Steel Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Typical Uses Include Modular Office Partitions, Showcase Lighting, Range Tops and Other Appliances

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Standard

UL E484989

Dimensions

Trade Size

0.360 in

Length

50 m