text.skipToContent text.skipToNavigation

Catalog No. : USL340-30

Description:  EXTRA FLEX STEEL COND. 3/4INX30ME

UPC: 786210139180

Extra Flexible Steel Cond 3/4 Inch X 30 Meter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Typical Uses Include Modular Office Partitions, Showcase Lighting, Range Tops and Other Appliances

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Dimensions

Trade Size

3/4 in

Length

30 m