text.skipToContent text.skipToNavigation

Catalog No. : USL120-75

Description:  EXTRA FLEX STEEL COND .485IN X 75ME

UPC: 786210838953

Extra Flexible Steel Cond .485 Inch X 75 Meter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Typical Uses Include Modular Office Partitions, Showcase Lighting, Range Tops and Other Appliances

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Standard

UL E484989

Dimensions

Trade Size

0.485 in

Length

75 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

Other

Outer diameter

17.1 mm

Inner diameter

12.3 mm

Material

Steel

Sheathing material 2nd coating (exterior)

Not sheathed

Bending radius, static

38.1 mm

Colour

Metallic

With approval according to UL

Y

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here