text.skipToContent text.skipToNavigation

Catalog No. : USL11

Description:  SUB STRTLT CONN SLOTSCREW 2PORT 6.3

UPC: 783786832323

Submersible Streetlight Connectors, height with sleeve 6.3 inch, screw type slotted, ports 2
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Rated for 600V, 100A - built for Heavy-Duty loads. Helps bring power to nearly all types of street lights.
  • All Connectors are 100 percent Hi-Pot tested at 4000V for 60 Seconds
  • Dual-Rated and approved for #12 Solid through #4 Stranded Aluminum or Copper connections
  • Great for Pedestal, Vault, Light Pole Base or Direct-Burial Jobs.

Descriptors

Category

Outdoor lighting accessories

Special Features

Rated 600V,100A - Built for heavy-duty loads, helps being power to nearly all types of streetlights.

Application

600 Volts

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Dimensions

Size

Height 6.3

Documents/Support Tools

SDS

Click here

Click here

Sales Drawing

Click here