Alternate Catalog No. : USK 350-18 DS
Catalog No. : USK350-18DS
Description: ALUM MECHANICAL SPLICE 2 WIRE
UPC: 75114312851
Aluminum Mechanical Splice, Double Screws, 18 Inches Long, 2 Wire, 350 kcmil - #6. Included (1) Repair Slice Cover, (4) Screws, (2) Insulating Rockets and Grease Packets.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
No Special Tools or Dies Needed, Dual Rated for Aluminum or Copper |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
Yes, EPDM Rubber Rockets |
|
Environmental Conditions |
WaterTight |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
18 Inches |