text.skipToContent text.skipToNavigation

Catalog No. : US563HDG

Description:  BEAM CLP W/ SWING HGR ROD 3/8IN HDG

UPC: 616013081884

Steel Beam Clamp with Swing Hanger and Hot-Dip Galvanized finish. For use with 3/8 inch rod.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with channel

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 247 Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here