text.skipToContent text.skipToNavigation

Catalog No. : US562HDGC

Description:  BEAM CLAMP HANGER

UPC: 786210234885

Made or assembled in Canada.

Beam Clamp with Swing Hanger. 1/2 Inch screw included. Rod Size 1/2 Inch. Design load 800 pounds. Zinc coating is applied by hot-dipping after fabrication. Is in conformance with ASTM A-123, Grade 65 specification standards. Minimum of 2.5 mill thickness.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Beam clamps

Specifications

Material

Steel

Maximum Load

800 pounds

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here