text.skipToContent text.skipToNavigation

Catalog No. : US562

Description:  BEAM CLAMP W/ SWING HANGER

UPC: 616013290576

Steel Beam Clamp with Swing Hanger and GoldGalv finish. For use with 1/2 inch rod.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with channel

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 240 Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here