text.skipToContent text.skipToNavigation

Alternate Catalog No. : US 500

Catalog No. : US500

Description:  AL MECHANICAL SPLICE 2-500

UPC: 783786755776

Aluminum Dual Rated Mechanical Splice #2/0 - 500 kcmil, Copper and Aluminum Temperature Rating of 90 Degrees C.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Specifications

Conductor Range

2/0 AWG - 500 kcmil

Material

Aluminun

Temperature Rating

90 C

Classifications

Brand Name

Color Keyed / Blackburn

Documents/Support Tools

SDS

Click here