text.skipToContent text.skipToNavigation

Alternate Catalog No. : URS 125-17 1/2

Catalog No. : URS125-171/2

Description:  AL FLOODSEAL SPLICE COMP 2-350

UPC: 783786755554

Aluminum Flood-Seal Mechanical Splice Compression Type Repair Kit, conductor range #2 to 350 kcmil, standard one-hole lugs, connector length 3-15/64 inch. Kit includes (2) Connectors, (2) Caps, (2) Screws, (2) Rockets and 20-1/2 inches of 350 kcmil Aluminum Wire.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Specifications

Connection

Mechanical

Conductor Range

#2 to 350 kcmil

Number Of Conductors

2

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here