text.skipToContent text.skipToNavigation

Catalog No. : UPC88

Description:  BUS CONN 8TERM 8PORTS 16.6IN

UPC: 783786045952

Flood-Seal Bus Connectors, length 16.6 inch, 421 mm, height with sleeve 16.6 inch, 421 mm, 2-bolt large term 8, 1-bolt small term 62, ports 8
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood Seal EPDM Sleeaves Feature Waterproof O-Ring Sealing System
  • Type WS Sleeve Seals Single Bolt Terminals and Type WL Sleeve Seals Two Bolt Terminals
  • Indent on Terminals Mates with Boss on Compression Lugs to Prevent lugs from Rotating
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds

Descriptors

Category

Electrical underground bus connector

Special Features

Watertight

Application

For pedestal, vault, handhole and direct-burial applications

Specifications

Conductor Range

350 to 500 kcmil

Color

Black

Classifications

Brand Name

Homac

Dimensions

Size

16.6 Inches

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here