Catalog No. : UPC55
Description: BUS CONN 5TERM 5PORTS 10.2IN
UPC: 783786045907
Flood-Seal Bus Connectors, length 10.2 inch, 259 mm, height with sleeve 8.8 inch, 222 mm, 2-bolt large term 5, 1-bolt small term 0, ports 5
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Flood Seal EPDM Sleeaves Feature Waterproof O-Ring Sealing System
- Type WS Sleeve Seals Single Bolt Terminals and Type WL Sleeve Seals Two Bolt Terminals
- Indent on Terminals Mates with Boss on Compression Lugs to Prevent lugs from Rotating
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Watertight |
|
Application |
For pedestal, vault, handhole and direct-burial applications |
Specifications
|
Conductor Range |
350 to 500 kcmil |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10.2 Inches |