Catalog No. : UPC33SL1
Description: INSUL BUSCONN 4TERM 3PORTS SL 4-500
UPC: 783786090075
Insulated Bus Connector - 4 Terminals In-Line, Number of Ports 3, 3 2-Bolt Large Terminals with 4 stranded - 500 kcmil, Wire Range 12 solid - 4 stranded for Street Light Option
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Flood Seal EPDM Sleeaves Feature Waterproof O-Ring Sealing System
- Type WS Sleeve Seals Single Bolt Terminals and Type WL Sleeve Seals Two Bolt Terminals
- Indent on Terminals Mates with Boss on Compression Lugs to Prevent lugs from Rotating
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Watertight |
Application |
For streetlight adapter |
Specifications
Conductor Range |
350 to 500 kcmil |
Color |
Black |
Classifications
Brand Name |
Homac |
Dimensions
Size |
5.9 Inches |