Catalog No. : UPC22SL
Description: INSUL BUS CONN 2TERM 2PORTS SL
UPC: 783786033690
Insulated Bus Connector - Number of Ports 2, 2 1-Bolt Small Terminals with 4 stranded - 500 kcmil, Wire Range 12 solid - 4 stranded for Street Light Option
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mechanical connectors |
Specifications
Material |
Aluminum, PVC |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |