text.skipToContent text.skipToNavigation

Alternate Catalog No. : UOBR 41

Catalog No. : UOBR41

Description:  AL SERVENTR COMP SPLICE 4 10 2-3/4

UPC: 783786755356

Aluminum 2-3/4 inch Service Entrance Compression Splice for Wire Range, End A: 4 ACSR, 3-4 Stranded, 2 Solid, Brown, End B: 10 Stranded, 8 Solid, Brown, Die: 5/8. For AL to AL or AL to CU Conductors.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Constructed from Aluminum for High Conductivity
  • Solid Center Barriers and large Chamfers for easy Cable insertion
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture
  • Tough Stabilized Nylon Sleeves Resist Installing-Tool Pressure and Provide Reliable 600 Volt Insulation
  • All Splices are Color Coded and Marked with Strip Lengths, Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Splices have Colored End Caps to Make Identification Easy
  • Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
  • RUS Accepted

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor and topped with color-coded end caps. Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. All splices are marked with installation die codes and compression locations for easy identificaton and installation. Tough Stabilized Nylon Sleeves Resist Installing-tool Pressure and Provide Reliable 600V insulaton.

Application

For Standard Comductors

Specifications

Connection

Compression

Conductor Range

Side A: #4 ACSR , #4 STR , #2 SOL Side B: #10 STR , #8 SOL

Number Of Conductors

2

Material

Aluminum

Color

Orange/Brown

Insulation

Insulated

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

2-25/32 inches long

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here

Click here