Alternate Catalog No. : UNY 605-TB
Catalog No. : UNY605-TB
Description: 2 INCH MALE UNION,3-PIECE, STL, XP
UPC: 786210971001
2 Inch UNY Male Union, Steel Electro Galvanized, 3 Piece for Hazardous and Non Hazardous Locations
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Compact Design Which Permits Assembly with a Minimum of Clearance to Other Adjacent Conduit And/or Equipment |
|
Application |
To Connect Conduit to a Conduit Fitting, Junction Box, or Device Enclosure |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E193396 |
Dimensions
|
Trade Size |
2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441803 | N/A | 1001814_2009-09-14 | N/A |
| UL | E193396 | N/A | N/A | N/A | N/A |