Catalog No. : UNL125-G
Description: PVC CTD M/F 90D UNION 3/4-1/2IN GRY
UPC: 704508413613
PVC Coated Elbow, 90 Degree, Size 3/4 Inch Female to 1/2 Inch Male, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit elbow |
Special Features |
Compact Design Which Permits Assembly with a Minimum of Clearance to Other Adjacent Conduit And/or Equipment |
Application |
To Connect Conduit to a Conduit Fitting, Junction Box or Device Enclosure |
Specifications
Material |
Iron |
Color |
Gray |
Finish |
PVC Coated |
Classifications
Brand Name |
Ocal |
Standard |
UL E1203, CSA |
Dimensions
Trade Size |
Male 1/2 in , Female 3/4 in |