Catalog No. : UMC
Description: UNIVERSAL MOUNTING CLIP
UPC: 786210939124
Wiring Duct Universal Mounting Clip Black for Ty-Duct Greater than 1/5 Inches Wide, Polycarbonate
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wiring duct fitting and accessories |
Specifications
Mounting Holes |
14 x 8 mm |
Material |
Polycarbonate |
Color |
Black |
Classifications
Brand Name |
Ty-Duct |
Dimensions
Width |
0.65 in , 16.51 mm |
Thickness |
1.52 to 2.8 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002447 Wall fastening clip for installation duct
Material |
Plastic |
Documents/Support Tools
Sales Drawing |