Catalog No. : UM562SS6
Description: SS 1/2 BEAM CLAMP
UPC: 616013106624
Made or assembled in Canada.
316 Stainless Steel 1/2 inch Beam Clamp
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Beam clamps |
Special Features |
E146 square nut order separately |
Application |
For 20 Degree swivel application use ES-145-1/2 nut |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000474 Screw clamp
Material |
Stainless steel |
Material quality |
Stainless steel V4A |
Documents/Support Tools
Sales Drawing |