text.skipToContent text.skipToNavigation

Catalog No. : UM562HDGC

Description:  EG 1/2 BEAM CLAMP

UPC: 786210104911

Made or assembled in Canada.

Beam Clamp for Hanging Rod. Hot Dipped Galvanized, 2-5/8 inch X 2-7/8 inch, Design Load 1200 pounds, Order E145 square nut separately.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Beam clamps

Special Features

E146 square nut order separately

Application

For 20o swivel application use ES-145-1/2 nut

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here