text.skipToContent text.skipToNavigation

Catalog No. : ULTWUD3G1-CFP

Description:  PLSTC EM LED EXIT UNIV OP/F GREEN

UPC: 624050086595

special wording, Exit Sign, Colour: factory white, 120/277 or 120/347VAC & 6 to 48VDC, 120/347VAC, Legend Colour: green, single face, Height of 8 inches (0.667 ft, 203.2 mm., 20.32 cm, 0.203 m), Length of 11.875 inches (0.99 ft, 301.625 mm., 30.163 cm, 0.302 m), Width of 2 inches (0.167 ft, 50.8 mm., 5.08 cm, 0.051 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting