Catalog No. : ULTWUD2RBA
Description: ULTIMA EXIT SIGN AC/DC BAF
UPC: 787321127394
Exit Sign, Colour: factory white, 120/277 or 120/347VAC & 6 to 48VDC, 120/277VAC, Legend Colour: red, universal face, Height of 8 inches (0.667 ft, 203.2 mm., 20.32 cm, 0.203 m), Length of 11.875 inches (0.99 ft, 301.625 mm., 30.163 cm, 0.302 m), Width of 2 inches (0.167 ft, 50.8 mm., 5.08 cm, 0.051 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.