text.skipToContent text.skipToNavigation

Catalog No. : ULTWSPN3R

Description:  PLSTC EM LED EXIT SPWRD NICAD RED

UPC: 624050048197

Exit Sign, Colour: factory white, Battery Type: nickel-cadmium, self-powered Ni-Cd, 120/347VAC, Legend Colour: red, universal face, Height of 8 inches (0.667 ft, 203.2 mm., 20.32 cm, 0.203 m), Length of 11.875 inches (0.99 ft, 301.625 mm., 30.163 cm, 0.302 m), Width of 2 inches (0.167 ft, 50.8 mm., 5.08 cm, 0.051 m), Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • High capacity battery unit
  • Universal mounting, supplied standard with two stencil plates, red diffusing lens and backplate
  • Universal, field-selectable snap in/out chevrons
  • Energy efficient consumes less than 3.5 watts

Descriptors

Category

Emergency Lighting