text.skipToContent text.skipToNavigation

Catalog No. : ULT6402LD1WCM

Description:  NP-UNIT 6V40W WHST C/W 4W CEIL MNT

UPC: 624050080562

Battery Unit, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 6V, Battery Wattage: 40W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: factory white, ceiling mount, Head Style: shielded, ceiling mount, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting