text.skipToContent text.skipToNavigation

Catalog No. : ULT1280AD2LD10W

Description:  12V80W NP-UNIT AD 6W-LED

UPC: 624050099113

Battery Unit, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 12V, Battery Wattage: 80W, self-powered, diagnostics, audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: factory white, Head Style: shielded, wall mount, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting