text.skipToContent text.skipToNavigation

Catalog No. : ULT12802LD9WLC

Description:  NP-UNIT 12V80W WHST LC 5W-LED

UPC: 787321160537

Battery Unit, Voltage DC: 12V, Battery Wattage (W): 80, Colour: factory white, line cord, Battery Type: lead-calcium, 120VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: shielded, wall mount, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting