text.skipToContent text.skipToNavigation

Catalog No. : ULT12802LD7BLC

Description:  NP-UNIT 12V80W BLK MR16 4W-LED LC

UPC: 624050096204

Battery Unit, Battery Type: lead-calcium, 120VAC, Voltage DC: 12V, Battery Wattage: 80W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Colour: black, line cord, Head Style: shielded, wall mount, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting