text.skipToContent text.skipToNavigation

Alternate Catalog No. : ULCK 3/0

Catalog No. : ULCK3/0

Description:  SPLICE 3/0 WITH INSULATING COVER

UPC: 783786978472

Copper Flood-Seal In-Line Compression Splice Kits, conductor size 3/0 Copper, includes Splice, Insulating Cap and Rocket, Silicone Grease.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal Kits Include a Rubber Insulating Cover that Fits Snugly for Maximum Heat Dissipation.
  • All Kits include One Submersible Splice Cover to Ensure a Fully Insulated, Watertight Repair Splice.
  • Connectors have a Center Cable Stop to Ensure Equal Cable Insertion.

Descriptors

Category

Wire or cable compression splice

Special Features

Includes one submersible Splice Cover to ensure a fully insulated, watertight repair splice. Flood-Seal® Kits include a rubber insulating cover which fits snugly for maximum heat dissipation. Connectors have a Center Cable Stop to Ensure Equal Cable Insertion

Specifications

Connection

Compression

Conductor Range

3/0 AWG

Number Of Conductors

2

Material

Copper

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here