text.skipToContent text.skipToNavigation

Alternate Catalog No. : ULCK 1/0

Catalog No. : ULCK1/0

Description:  CU FLOODSEAL INLINE COMP SPLICE 1/0

UPC: 75114387286

Copper Tin-Plated Straight Splices - standard barrel, wire size 1/0 Stranded Copper. Dies TQ, 42, 163, 1/2 with Flood Seal Rocket and Cap, Silicone Grease and Instruction Sheet. UL and CSA listed Splice. Splice 1-7/8 inch long.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal Kits Include a Rubber Insulating Cover that Fits Snugly for Maximum Heat Dissipation.
  • All Kits include One Submersible Splice Cover to Ensure a Fully Insulated, Watertight Repair Splice.
  • Connectors have a Center Cable Stop to Ensure Equal Cable Insertion.

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor and topped with color-coded end caps. Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. All splices are marked with installation die codes and compression locations for easy identificaton and installation. Tough Stabilized Nylon Sleeves Resist Installing-tool Pressure and Provide Reliable 600V insulaton.

Specifications

Connection

Compression

Conductor Range

1/0 AWG

Number Of Conductors

2

Material

Copper

Finish

Tin-Plated

Insulation

Flood Seal Rocket and Cap

Classifications

Brand Name

Homac

Standard

UL and CSA listed

Dimensions

Size

Splice 1-7/8 inch long.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here