text.skipToContent text.skipToNavigation

Alternate Catalog No. : UHY 1000-2350

Catalog No. : UHY1000-2350

Description:  AL MECH TWO WAY CONN 1000 TO (2)350

UPC: 75114422093

Aluminum 2-Way Mechanical Connector, PVC Dipped, (1) Main 1000 kcmil, (2) Taps 350 kcmil. Overall Length 8 inches. Includes Silicone Grease, Instruction Sheet, (1) Black EPDM Rubber Rocket for Main and (2) Santoprene Rockets for Taps. Hardware - Tin Plated Aluminum Screws - (2) 11/16-16 x 13/16 inch long for Taps and (2) 7/8-14 x 1-1/3 inch long for Main
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Mechanical

Conductor Range

Main 1000 kcmil , Taps 350 kcmil

Material

Aluminum

Finish

PVC Dipped

Insulation

Includes Boot and Rockets

Classifications

Brand Name

Homac

Dimensions

Size

Length 8 in

Documents/Support Tools

SDS

Click here

Click here