text.skipToContent text.skipToNavigation

Alternate Catalog No. : UH 500-878 R

Catalog No. : UH500-878R

Description:  URD CONN

UPC: 783786949274

SweetHeart Aluminum Bus Connector, Feeder #2 - 500 kcmil, Aluminum and Copper, Twenty-Three Conductors. Gray PVC Coating. Y-Shaped Connector - 5 inches Deep x over 17 inches Long. 8 Conductors on Single Side, and on Double Side 7 on one and 8 on other.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal Insulating Rockets Field Tested in More than 10 Million Applications.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture.
  • Ball-Bottomed Screws Support the Widest Conductor Range and Aid in Breaking up Aluminum Oxide.
  • Aluminum Alloy Connector Construction for High Strength and High Conductivity.
  • Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Conductors.
  • Exceed ANSI C119.1 and C119.4 Requirements and Western Underground Committee Guidelines.

Descriptors

Category

Electrical underground bus connector

Special Features

Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. Aluminum-alloy connector construction for High Strength and High Conductivity. Dual-rated to accept a wide range of Copper and Aluminum Conductors.

Application

Flood Seal Mechanical 500 kcmil Connector

Specifications

Connection

Mechanical

Conductor Range

#2 to 500 kcmil

Number Of Conductors

23

Material

Aluminum Connector, EPDM Rubber Insulating Sleeves

Color

Gray

Insulation

yes

Environmental Conditions

Waterproof

Classifications

Brand Name

Homac

Standard

ANSI C119.1 and C119.4.

Documents/Support Tools

SDS

Click here

Click here