text.skipToContent text.skipToNavigation

Alternate Catalog No. : UH 500-6 CURMH

Catalog No. : UH500-6CURMH

Description:  CU MECH CONNECTOR No2-500 6 OUTLET

UPC: 75114405270

Tin Plated Copper Flood Seal, Black PVC Coating, Twin Screw Mechanical Connector, #2 to 500 kcmil, 6 Outlets, Assembled with Rockets, with Mounting Brackets. Base 12-5/8 inch with (2) 2 inch x 6 inch legs with one 53/64 inch diameter hole on each side of base on each leg - Legs are on 7 inch centers. Connectors - 4-3/4 inch tall with two 13/16 inch diameter holes per connector on 1-5/16 inch center. Also includes (4) DELRIN Grommets Supplied for Mounting Purposes for 1/2 inch Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal Insulating Rockets Field Tested in More than 10 Million Applications.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
  • Exceed ANSI C119.1 and C119.4 Requirements and Western Underground Committee Guidelines.

Descriptors

Category

Electrical underground bus connector

Special Features

Mounting Brackets, (4) Grommets for Mounting purposes.

Application

Flood Seal Mechanical 500 kcmil Connector for Direct Burial or Above-Ground Pedestal Installation

Specifications

Connection

Mechanical

Conductor Range

#2 to 500 kcmil

Number Of Conductors

6

Material

Copper

Finish

Tin Plated

Insulation

Yes - Black PVC Coating and Insulating Rockets

Mounting

Brackets attached

Classifications

Brand Name

Homac

Dimensions

Size

12-5/8 inch x 6 inch x 4-3/4 inch

Documents/Support Tools

SDS

Click here