text.skipToContent text.skipToNavigation

Alternate Catalog No. : UH 4 R

Catalog No. : UH4R

Description:  AL TWIN MECH CONN 1WAY 6-350 4OUTL

UPC: 783786754885

Aluminum Flood-Seal Twin-Screw Mechanical Connectors for 350 kcmil series - one-way outlets, cable range 6-350, length 7 inch, outlets 4
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal Insulating Rockets Field Tested in More than 10 Million Applications.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture.
  • Ball-Bottomed Screws Support the Widest Conductor Range and Aid in Breaking up Aluminum Oxide.
  • Aluminum Alloy Connector Construction for High Strength and High Conductivity.
  • Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Conductors.
  • Exceed ANSI C119.1 and C119.4 Requirements and Western Underground Committee Guidelines.

Descriptors

Category

Electrical underground bus connector

Special Features

All Connectors are 100% Hi-Pot tested at 4000V for 60 seconds. Ensures that connectors are 100% watertight and molded correctly.For direct burial or above-ground pedestal installation. Flood-Seal Insulating rockets have been field tested in more than 10 million applications.

Specifications

Connection

Mechanical

Conductor Range

#6 to 350 kcmil

Number Of Conductors

4

Material

Aluminum

Color

Black

Voltage Rating

600 V

Insulation

Yes PVC with EPDM Rubber Rockets

Classifications

Brand Name

Homac

Standard

ANSI C119.1 and C119.4

Dimensions

Size

7 inch

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

Documents/Support Tools

SDS

Click here

Click here

Sales Drawing

Click here