text.skipToContent text.skipToNavigation

Catalog No. : UGF8314

Description:  GALV.U CABLE GUARD 31/4IN.X

UPC: 624871039558

Made or assembled in Canada.

U cable flared guard. Hot dip galvanized 14 gauge steel. 3-1/4 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Application

Used in all provinces

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric

Dimensions

Length

8,000 ft

Width

3.25 in , 82.55 mm

Documents/Support Tools

Sales Drawing

Click here