text.skipToContent text.skipToNavigation

Catalog No. : UGF8214

Description:  GALV.U CABLE GUARD 21/4IN.X

UPC: 624871039541

Made or assembled in Canada.

U cable flared guard. Hot dip galvanized 14 gauge steel. 2-1/4 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Application

Used in all provinces

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric

Dimensions

Length

8,000 ft

Width

2.25 in

Documents/Support Tools

Sales Drawing

Click here