text.skipToContent text.skipToNavigation

Catalog No. : UG8214

Description:  GALV.U CABLE GUARD 21/4IN.X8

UPC: 624871039510

Made or assembled in Canada.

U cable straight guard. Hot dip galvanized 14 gauge steel. 2-1/4 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Application

Used in all provinces

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric

Dimensions

Length

8,000 ft

Width

2.25 in , 57.15 mm

Documents/Support Tools

Sales Drawing

Click here