text.skipToContent text.skipToNavigation

Catalog No. : UG8114

Description:  GALV.U CABLE GUARD 11/4IN.X8

UPC: 624871039503

U cable straight guard. Hot dip galvanized 14 gauge steel. 1-1/4 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Application

Used in all provinces

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric

Dimensions

Length

8,000 ft

Width

1.25 in , 31.75 mm

Documents/Support Tools

Sales Drawing

Click here