text.skipToContent text.skipToNavigation

Alternate Catalog No. : UF 6055-4

Catalog No. : UF6055-4

Description:  MECH KIT W/4 OUTLETS

UPC: 783786754656

Mechanical Connector with 4 Outlets Placed inside Plastic Splice Housing, 1-11/32 inch long x 55/64 inch x 55/64 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Specifications

Connection

Mechanical

Insulation

Plastic Cover

Classifications

Brand Name

Homac

Dimensions

Size

1-11/32 inch long x 55/64 inch x 55/64 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant