Alternate Catalog No. : UF 3410 ROCKET
Catalog No. : UF3410ROCKET
Description: EPDM SLEEVE COVER CAP 5.61 INCHES
UPC: 783786754649
EPDM Sleeve Cover and Cap for UF-A and UF-B Seals, Rocket 5-39/64 inch long x 1-5/8 inch Diameter, Cap 3-39/64 inch long
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Specifications
Material |
EPDM Rubber |
Finish |
Black |
Insulation |
EPDM Rubber |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Rocket 5-39/64 inch long x 1-5/8 inch |