text.skipToContent text.skipToNavigation

Alternate Catalog No. : UF 3410

Catalog No. : UF3410

Description:  FLOOD SEAL, UF MECHANICAL SPLICE

UPC: 783786754625

Flood Seal, UF Mechanical Splicing Kit, contains EPDM Rubber Insulating Rocket, Cap and Cap Liner, 4 Outlet Connector 1-11/32 x 55/64 x 55/64 inch with Slotted Set Screws and Silicone Grease.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Slotted Set Screws

Specifications

Connection

Mechanical

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

Connector 1-11/32 x 55/64 x 55/64 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here