text.skipToContent text.skipToNavigation

Catalog No. : UF201

Description: 

UPC:

Connector, Watertight, Trade Size 1/2 Inch, Fits Cable 2#14, Rubber Grommet Opening Width 0.210 Inch Length 0.440 Inch, Die Cast Zinc, For Underground Feeder Cable
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For underground feed cable

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City / Iberville

Dimensions

Size

1/2 Inch

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1/2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N