text.skipToContent text.skipToNavigation

Catalog No. : UCN516

Description:  UNIVERSAL CHANNEL CONE NUT 5/16 IN

UPC: 785991066173

Cone Nut, Universal, Size 5/16 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy installation with no more springs jamming in strut slots
  • Easy storage and distribution of parts at the jobsite

Descriptors

Category

Channel nuts

Special Features

One size fits all strut depths

Application

Used to connect modular framing channels to accessories

Specifications

Material of Construction

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000096 T-nut for channels

Material

Steel

Surface protection

Untreated

With spring

N

Documents/Support Tools

Sales Drawing

Click here