Catalog No. : UCN38
Description: UNIVERSAL CHANNEL CONE NUT 3/8 IN
UPC: 785991066180
Cone Nut, Universal, Size 3/8 Inch, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Easy installation with no more springs jamming in strut slots
- Easy storage and distribution of parts at the jobsite
Descriptors
Category |
Channel nuts |
Special Features |
One size fits all strut depths |
Application |
Used to connect modular framing channels to accessories |
Specifications
Material of Construction |
Steel |
Finish |
Galv-Krom/Standard |
Classifications
Brand Name |
Kindorf |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000096 T-nut for channels
Material |
Steel |
Surface protection |
Untreated |
With spring |
N |
Documents/Support Tools
Sales Drawing |