Catalog No. : UB9AN
Description: 4 INCH SCH 80 STD 90 DEG ELBOW
UPC: 34481063308
Descriptors
Category |
PVC Schedule 80 Elbows |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Standard |
UL E323335 |
Dimensions
Trade Size |
4 Inches |
Length |
30.21 in |
Outside Diameter |
4.5 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH SVHC | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Material |
Plastic |
Material quality |
Polyvinyl chloride (PVC) |
Surface polished |
N |
Colour |
Other |
Model |
Rigid |
Shape |
Outer - and inner side plain |
Angle of bow |
90 ° |
Halogen free |
N |