text.skipToContent text.skipToNavigation

Alternate Catalog No. : UB 212

Catalog No. : UB212

Description:  AL H TYPE COMP TAP 2-6 STR 8-12 STR

UPC: 783786754588

Aluminum H Type Compression Tap. Wire Range Groove A. 2-6 Stranded, 2-6 ACSR, 1-6 Solid. Groove B 8-12 Stranded, 6-10 Solid. .750 inch x .730 inch x .560 inch high. Groove Diameters of .304 and .176 inch. Not Tin-Plated.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

.750 inch x .730 inch x .560 inch high.

Wire Size

Groove A: #2 to #6 STR or #2 to #6 ACSR or #1 to #6 SOL AWG , Groove B: #8 to #12 STR or #6 to #10 SOL AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here