Catalog No. : UB11/2-G
Description: PVC CTD U-BOLT, PIPE 1-1/2IN GRAY
UPC: 704508412333
Descriptors
|
Category |
U bolts |
|
Special Features |
Nominal .040 Inch (40 mil) PVC Coating for Corrosion Protection |
|
Application |
Support and Attach Conduit Runs to Structural Beams |
Specifications
|
Material |
Malleable Iron |
|
Finish |
PVC Coated Gray |
|
Number of Nuts |
2 |
|
Nut Type |
Square |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1-1/2 Inch/41mm |
|
Diameter |
2.5 in , 63.5 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Other |
|
Tube/cable diameter |
41-41 mm |
|
Hinging |
N |
|
Material |
Other |
|
Surface protection |
Coated |